Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A8 - Heavy Duty Units
Bill of material
A820-60-13
ORDERNO
Article-number
A820-60-13
BALL
Ball-Ø
60 mm
SER
Series
820
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
1500 kg
A
- mm
B
77.5 mm
C
16.5 mm
D
100 mm
E
- mm
F
- mm
L
- mm
VER1
1
VER2
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices